SLLSE09J November 2009 – July 2021 TUSB1210
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Electrical Characteristics: Clock Input | ||||||
| Clock input duty cycle | 40 | 60% | ||||
| fCLK | Clock nominal frequency | 60 | MHz | |||
| Clock input rise/fall time | In % of clock period tCLK ( = 1/fCLK ) | 10% | ||||
| Clock input frequency accuracy | 250 | ppm | ||||
| Clock input integrated jitter | 600 | ps rms | ||||
| Electrical Characteristics: REFCLK | ||||||
| REFCLK input duty cycle | 40 | 60% | ||||
| fREFCLK | REFCLK nominal frequency | When CFG pin is tied to GND | 19.2 | MHz | ||
| When CFG pin is tied to VDDIO | 26 | |||||
| REFCLK input rise/fall time | In % of clock period tREFCLK ( = 1/fREFCLK ) | 20% | ||||
| REFCLK input frequency accuracy | 250 | ppm | ||||
| REFCLK input integrated jitter | 600 | ps rms | ||||
| REFCLK HIZ Leakage current | 3 | µA | ||||
| REFCLK HIZ Leakage current | –3 | |||||
| Digital IO Electrical Characteristics: CLOCK | ||||||
| tr | Rise time | Frequency = 60 MHz, Load = 10 pF | 1 | ns | ||
| tf | Fall time | Frequency = 30 MHz, Load = 10 pF | 1 | ns | ||
| Digital IO Electrical Characteristics: STP, DIR, NXT, DATA0 to DATA7 | ||||||
| tr | Rise time | Frequency = 30 MHz, Load = 10 pF | 1 | ns | ||
| tf | Fall time | 1 | ns | |||