SLLSE09J November 2009 – July 2021 TUSB1210
PRODUCTION DATA
| FUNCTION | COMPONENT | REFERENCE | VALUE | NOTE | LINK |
|---|---|---|---|---|---|
| VDDIO | Capacitor | CVDDIO | 100 nF | Suggested value, application dependent | Figure 8-1 |
| VDD33 | Capacitor | CVDD33 | 2.2 μF | Range: [0.45 μF: 6.5 μF] , ESR = [0: 600 mΩ] for f> 10 kHz | Figure 8-1 |
| VDD15 | Capacitor | CVDD15 | 2.2 μF | Range: [0.45 μF: 6.5 μF] , ESR = [0: 600 mΩ] for f> 10 kHz | Figure 8-1 |
| VDD18 | Capacitor | Ext 1.8V supply | 100 nF | Suggested value, application dependent | Figure 8-1 |
| CVDD18 | |||||
| VBAT | Capacitor | CBYP | 100 nF(1) | Range: [0.45 μF: 6.5 μF] , ESR = [0: 600 mΩ] for f> 10 kHz | Figure 8-1 |
| VBUS | Capacitor | CVBUS | See Table 8-4 | Place close to USB connector | Figure 8-1 |
| FUNCTION | COMPONENT | REFERENCE | VALUE | NOTE | LINK |
|---|---|---|---|---|---|
| VBUS – HOST | Capacitor | CVBUS | >120 μF | Figure 8-1 | |
| VBUS – DEVICE | Capacitor | CVBUS | 4.7 μF | Range: 1.0 μF to 10.0 μF | Figure 8-1 |
| VBUS – OTG | Capacitor | CVBUS | 4.7 μF | Range: 1.0 μF to 6.5 μF | Figure 8-1 |