SLLSE09J November 2009 – July 2021 TUSB1210
PRODUCTION DATA
| PARAMETER | COMMENTS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ID Comparators — ID External Resistors Specifications | |||||||
| RID_GND | ID ground comparator | ID_GND interrupt | 12 | 20 | 28 | kΩ | |
| RID_FLOAT | ID Float comparator | ID_FLOAT interrupt | 200 | 500 | kΩ | ||
| ID Line | |||||||
| RPH_ID_UP | Phone ID pullup to VPH_ID_UP | ID unloaded (VRUSB) | 70 | 90 | 286 | kΩ | |
| VPH_ID_UP | Phone ID pullup voltage | Connected to VRUSB | 2.5 | 3.2 | V | ||
| ID line maximum voltage | 5.25 | V | |||||