SLLSEY7G June 2017 – February 2025 ISO1211 , ISO1212
PRODUCTION DATA
The ISO1211 and ISO1212 devices are fully-integrated, isolated digital-input receivers with IEC 61131-2 Type 1, 2, and 3 characteristics. These devices are designed for high-channel density, digital-input modules for programmable logic controllers and motor control digital input modules. The devices receive 24V to 60V digital-input signals and provide isolated digital outputs. No field side power supply is required. An external resistor, RSENSE, on the input signal path precisely sets the limit for the current drawn from the field input. This current limit helps minimize power dissipated in the system. The current limit can be set for Type 1, 2, or 3 operation. The voltage transition thresholds are compliant with Type 1, 2, and 3 and can be increased further using an external resistor, RTHR. For more information on selecting the RSENSE and RTHR resistor values, see the Section 8.2.1.2 section. The ISO1211 and ISO1212 devices are capable of high speed operation and can pass through a minimum pulse width of 150ns. The ISO1211 device has a single receive channel. The ISO1212 device has two receive channels that are independent on the field side.
Figure 8-1 Switching Characteristics for IEC61131-2 Type 1, 2, and 3 Proximity Switches