SLLSEY7G June 2017 – February 2025 ISO1211 , ISO1212
PRODUCTION DATA
The ISO121x devices require two resistors, RTHR and RSENSE, and a capacitor, CIN, on the field side. For more information on selecting RSENSE, RTHR, and CIN, see the Section 8.2.1.2 section. A 100nF decoupling capacitor is required on VCC1.