SLLSF31B June 2025 – July 2025 TCAN1162-Q1
PRODUCTION DATA
| DEVICE MODE | TXD INPUTS(1) | BUS OUTPUTS | DRIVEN BUS STATE(2) | |
|---|---|---|---|---|
| CANH | CANL | |||
| Normal | Low | High | Low | Dominant |
| High or Open | High impedance | High impedance |
VFLT/2 |
|
| Standby | x | High impedance | High impedance | Biased to GND |
| Sleep | x | High impedance | High impedance | Biased to GND |
| DEVICE MODE | CAN DIFFERENTIAL INPUTS VID = VCANH – VCANL |
BUS STATE | RXD TERMINAL |
|---|---|---|---|
| Normal | VID ≥ 0.9V | Dominant | Low |
| 0.5 V < VID < 0.9V | Indeterminate | Indeterminate | |
| VID ≤ 0.5V | Recessive | High | |
| Open (VID ≈ 0V) | Open | High | |
| Standby | VID ≥ 1.15V | Dominant | High Low if wake-up event persists |
| 0.5 V < VID < 1.15V | Indeterminate | ||
| VID ≤ 0.4V | Recessive | ||
| Open (VID ≈ 0V) | Open | ||
| Sleep | VID ≥ 1.15V | Dominant |
High |
| 0.4V < VID < 1.15V | Indeterminate | ||
| VID ≤ 0.4V | Recessive | ||
| Open (VID ≈ 0V) | Open |