SLLSF31B June 2025 – July 2025 TCAN1162-Q1
PRODUCTION DATA
The VIO pin provides the digital IO voltage to match the controller's IO voltage thus avoiding the requirements for an external level shifter. The integrated level shifter supports voltages from 1.7V to 5.5V providing the widest range of controller support.