SLLSF31B June 2025 – July 2025 TCAN1162-Q1
PRODUCTION DATA
The TCAN1162-Q1 is designed to operate from a VSUP input supply voltage range between 5.5V and 28V. The TCAN1162-Q1 also has an output level shifting supply input, VIO, designed for a range between 1.7V and 5.5V. Input supplies must be well regulated. A bypass capacitance, typically 100nF, should be placed close to the device VSUP and VIO supply pins. This helps to reduce supply voltage ripple present on the outputs of the switched-mode power supplies and also helps to compensate for the resistance and inductance of the PCB power planes and traces.