SLLSF31B June 2025 – July 2025 TCAN1162-Q1
PRODUCTION DATA
The sleep wake error (SWE) timer, tINACTIVE, is a timer used to determine if specific external and internal functions are working. The SWE timer starts when the device enters standby mode and only runs in standby mode. A mode transition stops the timer. If the timer times out while the device is in standby mode the RXD pin will be pulled low to indicate an interrupt. The TCAN1162-Q1 will then transition to sleep mode.