SLLSF86D May 2018 – August 2026 ISOW1412 , ISOW1432
PRODUCTION DATA
| VDE | CSA | UL | TUV | CQC |
|---|---|---|---|---|
| Certified according to DIN EN IEC 60747-17 (VDE 0884-17) | Certified according to IEC 62368-1, IEC 61010-1 and IEC 60601-1 | Certified under UL 1577 Component Recognition Program | Certified according to EN 61010-1 and EN 62368-1 | Certified according to GB 4943.1 |
| Certificate number: 40040142 (Reinforced) 40047657 (Basic) |
Master contract number: 220991 | File number: E181974 | Client ID number: 77311 | Certificate number: CQC21001297517 |