SLLSFE3A December 2021 – March 2026 TCAN1164-Q1
PRODUCTION DATA
Figure 5-1 DMT Package, 14 Pin (VSON)| PIN | TYPE | Description | |
|---|---|---|---|
| NAME | NO. | ||
| TXD | 1 | Digital | CAN transmit data input, integrated pull-up |
| GND | 2 | GND | Ground connection |
| VCCOUT | 3 | Supply | 5V LDO regulated output voltage |
| RXD | 4 | Digital | CAN receive data output |
| nRST | 5 | Digital | Reset input/output |
| SDO | 6 | Digital | SPI data output |
| NC | 7 | — | No connect (not internally connected) |
| SCLK | 8 | Digital | SPI clock input |
| NC | 9 | — | No connect (not internally connected) |
| VSUP | 10 | Supply | Reverse-blocked battery supply input |
| SDI | 11 | Digital | SPI data input |
| CANL | 12 | Bus IO | Low-level CAN bus input/output line |
| CANH | 13 | Bus IO | High-level CAN bus input/output line |
| nCS | 14 | Digital | SPI chip select (active low) |