TCAN1164-Q1

ACTIVE

Product details

Type General-purpose Protocols CAN, CAN FD Number of channels 1 Signaling rate (max) (Mbps) 8 Bus fault voltage (V) -58 to 58 Iout (max) (mA) 100 Regulated outputs (#) 1 Step-down DC/DC converter 0 LDO 1 LDO Vout (typ) (V) 5 Watchdog type Integrated, Timeout, Window Low-power mode Silent, Sleep, Standby Rating Automotive
Type General-purpose Protocols CAN, CAN FD Number of channels 1 Signaling rate (max) (Mbps) 8 Bus fault voltage (V) -58 to 58 Iout (max) (mA) 100 Regulated outputs (#) 1 Step-down DC/DC converter 0 LDO 1 LDO Vout (typ) (V) 5 Watchdog type Integrated, Timeout, Window Low-power mode Silent, Sleep, Standby Rating Automotive
VSON (DMT) 14 13.5 mm² (4.5 mm × 3 mm)
  • AEC Q100 Qualified for automotive applications
  • Meets the requirements of ISO 11898-2:2016
  • Functional Safety Quality-Managed
  • Wide input operational voltage range
  • Integrated LDO for CAN transceiver supply
    • 5V LDO with 100mA output current capability
  • Classic CAN and CAN FD up to 8Mbps
    • Watchdog timer supporting multiple modes
      • Timeout
      • Window
      • Question and Answer Watchdog (Q&A)
    • Speeds up to 5Mbps
  • Operating modes programmable via SPI
    • Normal mode
    • Silent mode
    • Standby mode
  • Advanced CAN bus fault detection support
  • Defined behavior when unpowered
    • Bus and IO terminals are high impedance (no load to operating bus or application)
  • Protection features:
    • ±58V CAN bus fault tolerant
    • Load dump support on VSUP
    • IEC ESD protection
    • Under-voltage and over-voltage protection
    • Thermal shutdown protection
    • TXD dominant state timeout (TXD DTO)
  • Extra wide junction temperature support
  • Available in the leadless VSON (14) package with wettable flank for improved automated optical inspection (AOI) capability
  • AEC Q100 Qualified for automotive applications
  • Meets the requirements of ISO 11898-2:2016
  • Functional Safety Quality-Managed
  • Wide input operational voltage range
  • Integrated LDO for CAN transceiver supply
    • 5V LDO with 100mA output current capability
  • Classic CAN and CAN FD up to 8Mbps
    • Watchdog timer supporting multiple modes
      • Timeout
      • Window
      • Question and Answer Watchdog (Q&A)
    • Speeds up to 5Mbps
  • Operating modes programmable via SPI
    • Normal mode
    • Silent mode
    • Standby mode
  • Advanced CAN bus fault detection support
  • Defined behavior when unpowered
    • Bus and IO terminals are high impedance (no load to operating bus or application)
  • Protection features:
    • ±58V CAN bus fault tolerant
    • Load dump support on VSUP
    • IEC ESD protection
    • Under-voltage and over-voltage protection
    • Thermal shutdown protection
    • TXD dominant state timeout (TXD DTO)
  • Extra wide junction temperature support
  • Available in the leadless VSON (14) package with wettable flank for improved automated optical inspection (AOI) capability

The TCAN1164-Q1 is a high-speed Controller Area Network (CAN) system basis chip (SBC) that meets the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification. The transceiver supports both classical CAN and CAN FD networks up to 8 megabits per second (Mbps) (TCAN1164-Q1) or 5Mbps (TCAN1164T-Q1).

The TCAN1164-Q1 supports a wide input supply range and integrates a 5V LDO output. The 5V LDO output (VCCOUT) supplies the CAN transceiver voltage internally as well as additional current externally.

The TCAN1164-Q1 includes many protection and diagnostic features including CAN bus line short-circuit detection, thermal shutdown (TSD), driver dominant timeout (TXD DTO), and bus fault protection up to ±58V.

The TCAN1164-Q1 supports watchdog functionality, to make sure the system is healthy by requiring the processor to reset the watchdog timer within a time window.

The TCAN1164-Q1 is a high-speed Controller Area Network (CAN) system basis chip (SBC) that meets the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification. The transceiver supports both classical CAN and CAN FD networks up to 8 megabits per second (Mbps) (TCAN1164-Q1) or 5Mbps (TCAN1164T-Q1).

The TCAN1164-Q1 supports a wide input supply range and integrates a 5V LDO output. The 5V LDO output (VCCOUT) supplies the CAN transceiver voltage internally as well as additional current externally.

The TCAN1164-Q1 includes many protection and diagnostic features including CAN bus line short-circuit detection, thermal shutdown (TSD), driver dominant timeout (TXD DTO), and bus fault protection up to ±58V.

The TCAN1164-Q1 supports watchdog functionality, to make sure the system is healthy by requiring the processor to reset the watchdog timer within a time window.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TCAN1167-Q1 ACTIVE Automotive CAN FD system basis chip with LDO output and watchdog Provides WAKE
TCAN11625-Q1 ACTIVE Automotive CAN-FD transceiver with integrated 5-V supply and 5-V, 100-mA LDO Provides WAKE and 5-V LDO
TCAN11623-Q1 ACTIVE Automotive CAN-FD transceiver with integrated 5-V supply and 3.3-V, 70-mA LDO Provides WAKE and 3.3-V LDO

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TCAN1164-Q1 Automotive CAN FD System Basis Chipwith LDO Output and Watchdog datasheet (Rev. A) PDF | HTML Mar 5, 2026
Application brief System Basis Chips (SBCs) 101: A Beginner’s Guide to CAN and LIN SBCs PDF | HTML Dec 3, 2025
Product overview System Basis Chips (SBCs) 101 - Exploration of TI's SBC Portfolio PDF | HTML Nov 20, 2025
Application note Protecting Automotive CAN Bus Systems From ESD Overvoltage Events PDF | HTML Apr 27, 2022
Functional safety information TCAN1164-Q1 Functional Safety Analysis Report PDF | HTML Mar 31, 2021
Functional safety information TCAN1164-Q1 Functional Safety Report PDF | HTML Mar 31, 2021
Functional safety information TCAN1164-Q1 Functional Safety Manual PDF | HTML Mar 31, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN1162EVM — TCAN1162 CAN transceiver with WAKE pin and integrated LDO evaluation module

This EVM can be used to evaluate the TLIN1162 family of devices. The CAN bus is easily accessed via test points, the J7 header, and a DSUB9 connector, standard in a lot of automotive applications for cabling. All pins are available through headers or test points. There is an integrated LDO with an (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TCAN1167EVM — TCAN1167-Q1 evaluation module for CAN FD system basis chip with LDO output and watchdog

This EVM can be used to evaluate the TCAN1167 family of devices. The CAN bus is easily accessed via test points, the J13 header, and a DSUB9 connector, standard in a lot of automotive applications for cabling. All pins are available through headers or test points. There is an integrated LDO with an (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Driver or library

TCAN116X-SAFETY — Automotive CAN FD system basis chip with LDO output and watchdog

TCAN116X-Q1 FUNCTIONAL SAFETY DOCS
Supported products & hardware
Design tool

SBC-MCU-POWER-DESIGN — Interactive power compatibility matrix for TI Bus Protocol Devices and MCUs

Interactive power compatibility matrix for TI Bus Protocol Devices and MCUs
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DMT) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos