SLLSFE3A December 2021 – March 2026 TCAN1164-Q1
PRODUCTION DATA
INT_3 is shown in Figure 8-37 and described in Table 8-34.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SPIERR | RSVD | ||||||
| R/W1C-0b | R-00h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SPIERR | R/W1C | 0b | Sets when SPI status bit sets |
| 6-0 | RSVD | R | 00h | Reserved |