SLLSFE3A December 2021 – March 2026 TCAN1164-Q1
PRODUCTION DATA
INT_ENABLE_1 is shown in Figure 8-39 and described in Table 8-36.
Return to Summary Table.
Interrupt mask for INT_1
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| WD_ENABLE | CANINT_ENABLE | LWU_ENABLE | WKERR_ENABLE | RSVD | CANSLNT_ENABLE | RSVD | CANDOM_ENABLE |
| R/W-1b | R/W-1b | R/W-1b | R/W-1b | R-0b | R/W-1b | R-0b | R/W-1b |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | WD_ENABLE | R/W | 1b | Watchdog event interrupt enable |
| 6 | CANINT_ENABLE | R/W | 1b | CAN bus wake up interrupt enable |
| 5 | LWU_ENABLE | R/W | 1b | Local wake up enable |
| 4 | WKERR_ENABLE | R/W | 1b | Wake error enable |
| 3 | RSVD | R | 0b | Reserved |
| 2 | CANSLNT_ENABLE | R/W | 1b | CAN silent enable |
| 1 | RSVD | R | 0b | Reserved |
| 0 | CANDOM_ENABLE | R/W | 1b | CAN bus stuck dominant enable |