SLLSFF5H January 2020 – May 2022 ISO6720-Q1 , ISO6721-Q1 , ISO6721R-Q1
PRODUCTION DATA
The following typical eye diagrams of the ISO672x-Q1 family of devices indicate low jitter and wide open eye at the maximum data rate of 50 Mbps.
Figure 10-3 Eye Diagram at
50 Mbps PRBS 216 – 1, 5 V and 25°C
Figure 10-5 Eye Diagram at
50 Mbps PRBS 216 – 1, 2.5 V and 25°C
Figure 10-4 Eye Diagram at
50 Mbps PRBS 216 – 1, 3.3 V and 25°C
Figure 10-6 Eye Diagram at
50 Mbps PRBS 216 – 1, 1.8 V and 25°C