SLLSFF5H January 2020 – May 2022 ISO6720-Q1 , ISO6721-Q1 , ISO6721R-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPLH, tPHL | Propagation delay time | See Figure 8-1 | 11 | 18 | ns | |
| tP(dft) | Propagation delay drift | 9.2 | ps/℃ | |||
| tUI | Minimum pulse width | See Figure 8-1 | 20 | ns | ||
| PWD | Pulse width distortion(1) |tPHL – tPLH| | See Figure 8-1 | 0.5 | 7 | ns | |
| tsk(o) | Channel-to-channel output skew time (2) | Same direction channels | 6 | ns | ||
| tsk(p-p) | Part-to-part skew time (3) | 6 | ns | |||
| tr | Output signal rise time | See Figure 8-1 | 1.6 | 3.2 | ns | |
| tf | Output signal fall time | 1.6 | 3.2 | ns | ||
| tPU | Time from UVLO to valid output data | 300 | us | |||
| tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.2V. See Figure 8-2 |
0.1 | 0.3 | us | |
| tie | Time interval error | 216 – 1 PRBS data at 50 Mbps | 1 | ns | ||