SLLSFF5H January 2020 – May 2022 ISO6720-Q1 , ISO6721-Q1 , ISO6721R-Q1
PRODUCTION DATA

| Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ISO6720QDWVRQ1 |
SOIC |
DWV |
8 |
1000 |
330.0 |
16.4 |
12.05 |
6.15 |
3.3 |
16.0 |
16.0 |
Q1 |
| ISO6720FQDWVRQ1 |
SOIC |
DWV |
8 |
1000 |
330.0 |
16.4 |
12.05 |
6.15 |
3.3 |
16.0 |
16.0 |
Q1 |
| ISO6721QDWVRQ1 |
SOIC |
DWV |
8 |
1000 |
330.0 |
16.4 |
12.05 |
6.15 |
3.3 |
16.0 |
16.0 |
Q1 |
| ISO6721FQDWVRQ1 |
SOIC |
DWV |
8 |
1000 |
330.0 |
16.4 |
12.05 |
6.15 |
3.3 |
16.0 |
16.0 |
Q1 |
| ISO6720BQDRQ1 |
SOIC |
D |
8 |
3000 |
330.0 |
12.4 |
6.4 |
5.2 |
2.1 |
8.0 |
12.0 |
Q1 |
| ISO6720FBQDRQ1 |
SOIC |
D |
8 |
3000 |
330.0 |
12.4 |
6.4 |
5.2 |
2.1 |
8.0 |
12.0 |
Q1 |
| ISO6721BQDRQ1 |
SOIC |
D |
8 |
3000 |
330.0 |
12.4 |
6.4 |
5.2 |
2.1 |
8.0 |
12.0 |
Q1 |
| ISO6721FBQDRQ1 |
SOIC |
D |
8 |
3000 |
330.0 |
12.4 |
6.4 |
5.2 |
2.1 |
8.0 |
12.0 |
Q1 |
| ISO6721RBQDRQ1 |
SOIC |
D |
8 |
3000 |
330.0 |
12.4 |
6.4 |
5.2 |
2.1 |
8.0 |
12.0 |
Q1 |
| ISO6721RFBQDRQ |
SOIC |
D |
8 |
3000 |
330.0 |
12.4 |
6.4 |
5.2 |
2.1 |
8.0 |
12.0 |
Q1 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| ISO6720QDWVRQ1 |
SOIC |
DWV |
8 |
1000 |
350.0 | 350.0 | 43.0 |
| ISO6720FQDWVRQ1 |
SOIC |
DWV |
8 |
1000 |
350.0 | 350.0 | 43.0 |
| ISO6721QDWVRQ1 |
SOIC |
DWV |
8 |
1000 |
350.0 | 350.0 | 43.0 |
| ISO6721FQDWVRQ1 |
SOIC |
DWV |
8 |
1000 |
350.0 | 350.0 | 43.0 |
| ISO6720BQDRQ1 |
SOIC |
D |
8 |
3000 | 367.0 | 367.0 | 35.0 |
| ISO6720FBQDRQ1 |
SOIC |
D |
8 |
3000 |
367.0 | 367.0 | 35.0 |
| ISO6721BQDRQ1 |
SOIC |
D |
8 |
3000 | 367.0 | 367.0 | 35.0 |
| ISO6721FBQDRQ1 |
SOIC |
D |
8 |
3000 |
367.0 | 367.0 | 35.0 |
| ISO6721RBQDRQ1 |
SOIC |
D |
8 |
3000 |
367.0 | 367.0 | 35.0 |
| ISO6721RFBQDRQ |
SOIC |
D |
8 |
3000 |
367.0 | 367.0 | 35.0 |