SLLSFF5H January 2020 – May 2022 ISO6720-Q1 , ISO6721-Q1 , ISO6721R-Q1
PRODUCTION DATA
Figure 6-1 ISO6720-Q1 D and DWV Package 8-Pin SOIC Top
View
Figure 6-2 ISO6721-Q1 D and DWV Package 8-Pin SOIC Top
View
Figure 6-3 ISO6721RB-Q1 D Package 8-Pin
SOIC Top View| PIN | I/O | DESCRIPTION | |||
|---|---|---|---|---|---|
| NAME | D and DWV PACKAGE | D PACKAGE | |||
| ISO6720-Q1 | ISO6721-Q1 | ISO6721RB-Q1 | |||
| GND1 | 4 | 4 | 4 | — | Ground connection for VCC1 |
| GND2 | 5 | 5 | 5 | — | Ground connection for VCC2 |
| INA | 2 | 7 | 2 | I | Input, channel A |
| INB | 3 | 3 | 6 | I | Input, channel B |
| OUTA | 7 | 2 | 7 | O | Output, channel A |
| OUTB | 6 | 6 | 3 | O | Output, channel B |
| VCC1 | 1 | 1 | 1 | — | Power supply, VCC1 |
| VCC2 | 8 | 8 | 8 | — | Power supply, VCC2 |