SLLSFF5H January 2020 – May 2022 ISO6720-Q1 , ISO6721-Q1 , ISO6721R-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH = -2mA ; See Figure 8-1 | VCCO - 0.2 | V | ||
| VOL | Low-level output voltage | IOL = 2mA ; See Figure 8-1 | 0.2 | V | ||
| VIT+(IN) | Rising input switching threshold | 0.7 x VCCI(1) | V | |||
| VIT-(IN) | Falling input switching threshold | 0.3 x VCCI | V | |||
| VI(HYS) | Input threshold voltage hysteresis | 0.1 x VCCI | V | |||
| IIH | High-level input current | VIH = VCCI(1) at INx | 10 | µA | ||
| IIL | Low-level input current | VIL = 0 V at INx | -10 | µA | ||
| CMTI | Common mode transient immunity | VI = VCC or 0 V, VCM = 1200 V | 100 | 150 | kV/us | |
| Ci | Input Capacitance(2) | VI = VCC/ 2 + 0.4×sin(2πft), f = 2 MHz, VCC = 3.3 V ; See Figure 8-3 | 2.8 | pF | ||