SLLSFO6A May 2024 – December 2025 TCAN2410-Q1 , TCAN2411-Q1
PRODUCTION DATA
The nRST is connected to VCC1 through a 30kΩ resistor, see Figure 8-6. When a VCC1 under-voltage (UVCC1) event takes place, the device transitions to restart mode, and nRST pin is latched low. nRST pin behavior is shown in Figure 8-7 based upon the SBC mode of operation and how entering the mode occurred.
When the device enters restart mode, this pins behavior depends upon the method of entry. If entering restart mode turns on the VCC1 regulator, the nRST is latched low until the device enters standby mode. This is tRSTN_act after the LDOs exceed the LDO rising under-voltage level. If the VCC1 regulator is already on when entering restart mode, the pin is pulled low for tNRST_TOG. After this time, the device transitions to standby mode and nRST returns to high.
The pin can determine when an input pulse of tNRSTIN is applied causing the device to reload EEPROM, set other registers to factory default and enters restart mode.