SLLSFO6A May 2024 – December 2025 TCAN2410-Q1 , TCAN2411-Q1
PRODUCTION DATA
When the buck regulator is active, the operating mode depends on the SBC mode and the settings in the BUCK_CONFIG1 register. If the TCAN241x-Q1 is in SBC Normal mode, the buck regulator is in forced PWM mode by default. If the TCAN241x-Q1 is in SBC Standby or SBC Sleep mode, the buck regulator is in Auto mode by default. However, the regulator can be forced to be in PWM (FPWM) mode in SBC Standby or SBC Sleep mode by using BUCK_CONFIG1 register 8'h65[2]=1b. Similarly, the regulator can be forced to be Auto mode in the SBC Normal mode by using BUCK_CONFIG1 register 8'h65[3]=0b. In the SBC Restart mode, the buck regulator is in Auto mode.
In Auto mode, the regulator automatically switches from PWM to PFM mode depending upon the load current. If the peak current through the high-side switch is less than 300mA (typical), the regulator transitions to PFM mode.
| PWM_PFM_CNTL Setting (8'h65[3:2]) | Normal | Standby | Sleep | Fail-safe | Restart |
|---|---|---|---|---|---|
| 00b | Auto | Auto | Auto | Off | Auto |
| 01b | Auto | FPWM | FPWM | Off | Auto |
| 10b (default) | FPWM | Auto | Auto | Off | Auto |
| 11b | FPWM | FPWM | FPWM | Off | Auto |