SLLSFO6A May 2024 – December 2025 TCAN2410-Q1 , TCAN2411-Q1
PRODUCTION DATA

Figure 7-3 Supply Test Circuit
Figure 7-7 TXD Dominant Time Out Test Circuit and Measurement
Figure 7-8 Driver Short-Circuit Current Test and Measurement
Figure 7-10 Test Signal Definition for Bias Reaction Time Measurement
Figure 7-11 SPI AC Characteristic Write
Figure 7-12 SPI AC Characteristic ReadVCC1 and VCC2 turn-off in Sleep mode if configured to be device-mode dependent (off in Sleep mode). Please note VCC1 and VCC2 can be configured to stay on in Sleep mode.
The blue signals are input or output of the TCAN241x-Q1 and the black signals are internal to the TCAN241x-Q1. This is for the timing diagrams Figure 7-13 , Figure 7-14, Figure 7-15, Figure 7-16.