SLLSFO6A May 2024 – December 2025 TCAN2410-Q1 , TCAN2411-Q1
PRODUCTION DATA
To configure WAKE1/ID1, WAKE2/ID2, WAKE3/ID3,WAKE4/ID4 pins for ID functionality, use the IDx_EN field in the registers WAKE_ID_CONFIG1 Register (Address = 79h) [Reset = 66h] and WAKE_ID_CONFIG2 Register (Address = 7Ah) [Reset = 66h] :
When IDx_EN field is set to 1b, the device automatically switches on internal pull-up and pull-down currents (if PU_PD_CONFIG register is set to 'Automatic') to detect the status of the ID pin connection. The device determines if the ID pin is connected to VSUP, GND or floating. If the pin is connected to GND, the device internally activates the pull-down to reduce the current consumption. If the pin is connected to VSUP, the device internally activates the pull-up to reduce the current consumption. If the pin is floating, the device deactivates both the pull-up and pull-down at the pin.
User can force the pin to either activate the pull-down or a pull-up at the pin by setting the WAKE_ID_PU_PD field in the registers WAKE_ID_CONFIG1 Register (Address = 79h) [Reset = 66h] and WAKE_ID_CONFIG2 Register (Address = 7Ah) [Reset = 66h] . The recommendation is to do this only for brief period of time to keep the current consumption low. If pull-up or pull-down are forcefully activated, IDx_STAT registers do not reflect the status of the pin connection and instead the status is set to 'Unknown'. WAKEx_STAT registers can be used to read the logic at the pin and the ID pin connection can be derived manually.
The status of the IDx pin connections are stored in the ID_PIN_STATUS Register (Address = 78h) [Reset = 00h]: