SLLSFP2 September 2024 TUSB1021-Q1
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | SSEQ_SEL | ||||||
| R | R/W/U | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | Reserved | R | 0000 | Reserved |
| 3:0 | SSEQ_SEL | R/W/U | 0000 | Field selects EQ for USB3.1 SSTXP/N receiver. When EQ_OVERRIDE = 1’b0, this field reflects the sampled state of SSEQ[1:0] pins. When EQ_OVERRIDE = 1’b1, software can change the EQ setting for USB3.2 SSTXP/N receiver based on value written to this field. |