SLLSFP2 September   2024 TUSB1021-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 USB 3.2
      2. 7.3.2 4-Level Inputs
      3. 7.3.3 Receiver Linear Equalization
    4. 7.4 Device Functional Modes
      1. 7.4.1 USB 3.2 2:1 MUX Description
      2. 7.4.2 Linear EQ Configuration
      3. 7.4.3 USB3.2 Modes
      4. 7.4.4 Operation Timing – Power Up
    5. 7.5 Programming
      1. 7.5.1 TUSB1021-Q1 I2C Target Behavior
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 ESD Protection
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Register Maps
    1. 9.1 General Register (address = 0x0A) [reset = 00000001]
    2. 9.2 USB3.2 Control/Status Registers (address = 0x20) [reset = 00000000]
    3. 9.3 USB3.2 Control/Status Registers (address = 0x21) [reset = 00000000]
    4. 9.4 USB3.2 Control/Status Registers (address = 0x22) [reset = 00000000]
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Design Requirements

For this design example, use the parameters shown in Table 8-1.

Table 8-1 Design Parameters
PARAMETER(1)VALUE
Pre-channel A to B PCB trace length, LAB. Refer to Figure 8-1.1 inches ≤ LAB ≤ 9 inches – LCD
Post-channel C to D PCB trace length, LCD. Refer to Figure 8-1.up to 3 inches
Maximum distance of ESD component from the USB receptacle, LESD1.0 inches
Maximum distance of series resistor (RESD) from ESD component, LR_ESD.0.25 inches
CAC-USB1 AC-coupling capacitor (75nF to 265nF)220nF
CAC-USB2 AC-coupling capacitor (297nF to 363nF)Options:
  • RX1 and RX2 are DC-coupled to USB receptacle
  • 330nF AC-couple with RRX resistor
Optional RRX resistor (220kΩ ± 5%)Not used
Optional RESD (0Ω to 2.2Ω)0Ω
VCC supply (3V to 3.6V)3.3V
I2C Mode or Pin-strap ModeI2C Mode. (MODE = "F")
1.8V or 3.3V I2C Interface3.3V I2C. VIO_SEL pin to Float "F".
Maximum trace length assumes an insertion loss of 0.2dB/inch/GHz. If insertion loss is more than 0.2dB/inch/GHz, then maximum trace length must be reduced accordingly.