SLLSG02A February   2026  – March 2026 ISOW3080 , ISOW3086

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8. 6.8  Safety Limiting Values
    9. 6.9  Electrical Characteristics
    10. 6.10 Supply Current Characteristics at VISOOUT = 3.3 V (ISOW308x)
    11. 6.11 Supply Current Characteristics at VISOOUT = 5 V (ISOW308xP)
    12. 6.12 Switching Characteristics at VISOOUT = 3.3 V (ISOW308x)
    13. 6.13 Switching Characteristics at VISOOUT = 5 V (ISOW308xP)
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Power Isolation
    3. 8.3 Signal Isolation
    4. 8.4 RS-485
    5. 8.5 Functional Block Diagram
    6. 8.6 Feature Description
      1. 8.6.1 Power-Up and Power-Down Behavior
      2. 8.6.2 Protection Features
      3. 8.6.3 Failsafe Receiver
      4. 8.6.4 Glitch-Free Power Up and Power Down
    7. 8.7 Device Functional Modes
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Data Rate, Bus Length and Bus Loading
        2. 9.2.2.2 Stub Length
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1.     PACKAGE OPTION ADDENDUM
    2. 12.1 Tape and Reel Information

Design Requirements

Unlike an optocoupler-based design, which requires several external components to improve performance, provide bias, or limit current, the ISOW308x only require external bypass capacitors to operate as shown in above application diagram. Because of high peak currents flowing through VDD and VISOOUT supplies, bulk capacitance of minimum 10μF is recommended on both pins. Higher values of bulk capacitors (nearly100uF) attenuates noise and ripple further, enhancing performance. Better to select bulk capacitors of DC bias rating greater than 25V to prevent capacitor derating.