A. CL includes fixture and instrumentation capacitance
Figure 7-3 Driver Switching Specifications
A. Includes probe and fixture capacitance
B. Pass-fail criteria:
Device is tested in both half-duplex and full-duplex conditions. Both the signal path and
power path must be in specification compliant region during the application of CMTI pulse.
This means no bit flips on R, and both VISOOUT and Driver VOD must
be within specifications mentioned in electrical characteristics table.
Figure 7-4 Common Mode Transient Immunity (CMTI)—Full Duplex
A. CL includes fixture and instrumentation capacitance
Figure 7-5 Driver Enable and Disable Times
Figure 7-6 Driver Enable and Disable Times
A. CL includes fixture and instrumentation capacitance
Figure 7-7 Receiver Switching Specifications
Figure 7-8 Receiver Enable and Disable Times
Figure 7-9 Receiver Enable and Disable Times
A. The driver must not sustain any damage with this
configuration