SLLSG02A February   2026  – March 2026 ISOW3080 , ISOW3086

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8. 6.8  Safety Limiting Values
    9. 6.9  Electrical Characteristics
    10. 6.10 Supply Current Characteristics at VISOOUT = 3.3 V (ISOW308x)
    11. 6.11 Supply Current Characteristics at VISOOUT = 5 V (ISOW308xP)
    12. 6.12 Switching Characteristics at VISOOUT = 3.3 V (ISOW308x)
    13. 6.13 Switching Characteristics at VISOOUT = 5 V (ISOW308xP)
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Power Isolation
    3. 8.3 Signal Isolation
    4. 8.4 RS-485
    5. 8.5 Functional Block Diagram
    6. 8.6 Feature Description
      1. 8.6.1 Power-Up and Power-Down Behavior
      2. 8.6.2 Protection Features
      3. 8.6.3 Failsafe Receiver
      4. 8.6.4 Glitch-Free Power Up and Power Down
    7. 8.7 Device Functional Modes
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Data Rate, Bus Length and Bus Loading
        2. 9.2.2.2 Stub Length
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1.     PACKAGE OPTION ADDENDUM
    2. 12.1 Tape and Reel Information

Stub Length

In an RS-485 network, the distance between the transceiver inputs and the cable trunk is known as the stub. The stub must be as short as possible when a node is connected to the bus. Stubs are a non-terminated piece of bus line that can introduce reflections of varying phase as the length of the stub increases. The electrical length, or round-trip delay, of a stub must be less than one-tenth of the rise time of the driver as a general guideline. Therefore, the maximum physical stub length (L(STUB)) is calculated as shown in Equation 3.

Equation 3. L(STUB) ≤ 0.1 × tr × v × c

where:

  • tr is the 10/90 rise time of the driver.
  • c is the speed of light (3 × 108m/s).
  • v is the signal velocity of the cable or trace as a factor of c.