SLLSG02A February 2026 – March 2026 ISOW3080 , ISOW3086
ADVANCE INFORMATION
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VDDL | Logic supply voltage | 2.5-V, 3.3-V, and 5-V operation | 2.25 | 5.5 | V | |
| VDD | Power converter supply voltage | Power converter supply voltage (ISOW3080 and ISOW3086) | 3 | 5.5 | V | |
| VDD | Power converter supply voltage | Power converter supply voltage (ISOW3080P and ISOW3086P) | 4.5 | 5.5 | V | |
| VDD(UVLO+) | Positive threshold when power converter supply is rising | 2.65 | 2.86 | V | ||
| VDD(UVLO-) | Positive threshold when power converter supply is falling | 2.44 | 2.56 | V | ||
| VHYS1(UVLO) | Power converter supply voltage hysteresis | 78 | mV | |||
| VDDL(UVLO+) | Rising threshold of logic supply voltage | 1.95 | 2.24 | V | ||
| VDDL(UVLO-) | Falling threshold of logic supply voltage | 1.6 | 1.78 | V | ||
| VHYS2(UVLO) | Logic supply voltage hysteresis | 100 | mV | |||
| VBUS | Input voltage at any bus terminal (separately with respect to GND2 or common mode) | –7 | 12 | V | ||
| VIH | High-level input voltage (D, DE and RE inputs) | 0.7 × VDDL | VDDL | V | ||
| VIL | Low-level input voltage (D, DE and RE inputs) | 0 | 0.3 × VDDL | V | ||
| VID | Differential input voltage (receiver terminals A with respect to B) | –12 | 12 | V | ||
| IO(DRV) | Output current, driver (Y, Z) | –60 | 60 | mA | ||
| IO | Output current, R | VDDL = 4.5 to 5.5 V | –4 | 4 | mA | |
| VDDL = 3 to 3.6 V | -2 | 2 | mA | |||
| VDDL = 2.25 to 2.75 V | -1 | 1 | mA | |||
| RL | Differential load resistance on bus | 54 | Ω | |||
| 1/tUI | Signaling rate | ISOW3080 and ISOW3080P | 500 | kbps | ||
| 1/tUI | Signaling rate | ISOW3086 and ISOW3086P | 12 | Mbps | ||
| tpwrup | Power up time after applying input supply(Isolated output supply reaches 90% of setpoint and data transmission can start after this) | 2.2 | ms | |||
| TA | Ambient operating temperature, no extra current available on VISOOUT (ISOW3080 and ISOW3086); VDD = 3V to 3.3V | –55 | 125 | °C | ||
| TA | Ambient operating temperature, 20 mA extra current available on VISOOUT(1)(ISOW3080 and ISOW3086); VDD = 4.5V to 5.5V | –55 | 105 | °C | ||
| TA | Ambient operating temperature, no extra current available on VISOOUT (ISOW3080P and ISOW3086P); VDD = 4.5V to 5.5V | –55 | 105 | °C | ||
| TA | Ambient operating temperature, 20 mA extra current available on VISOOUT(1)(ISOW3080P and ISOW3086P); VDD = 4.5V to 5.5V | –55 | 85 | °C | ||