SLLSG10A November 2024 – February 2025 TDP142-Q1
PRODUCTION DATA
The TDP142-Q1 is a linear redriver designed specifically to compensate the inter-symbol interference (ISI) jitter caused by signal attenuation through a passive medium like PCB traces and cable. The device can be used in source, sink, and cable applications, where the device is transparent to the link training. For illustrating purposes, this section shows the implementations of source application and sink application. Figure 8-1 and Figure 8-2 are the high level block diagram for DisplayPort source side application and DisplayPort sink side application respectively, where the TDP142-Q1 is snooping both channels of AUX signal and HPD signal.
Figure 8-1 Source Application for TDP142-Q1
Figure 8-2 Sink Application for TDP142-Q1