SLLSG10A November 2024 – February 2025 TDP142-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC | Main power supply | 3.0 | 3.3 | 3.6 | V |
| Main supply ramp requirement | 0.1 | 50 | ms | ||
| V(I2C) | Supply that external resistors are pulled up to on SDA and SCL | 1.7 | 3.6 | V | |
| V(PSN) | Supply noise on VCC pins (less than 4MHz) | 100 | mV | ||
| TA | Operating free-air temperature | –40 | 105 | °C | |
| TPCB | PCB temperature (1mm away from the device) | –40 | 112 | °C |