SLLSG22A December 2024 – February 2025 ISO6520-Q1 , ISO6521-Q1
PRODUCTION DATA
For automotive applications, the ISO652x-Q1 device can also be used with Texas Instruments' Piccolo™ microcontroller, CAN transceiver, transformer driver, and voltage regulator to create an isolated CAN interface. As ISO652x-Q1 is a functional isolation device, the device is designed for applications that require galvanic isolation for correct system operation and warrant smaller solution sizes for higher board density. As shown in Figure 8-1, ISO652x-Q1 can be used in automotive applications like 12V-48V ground isolation commonly seen in various body electronics circuits.