SLLSG22A December   2024  – February 2025 ISO6520-Q1 , ISO6521-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Package Characteristics
    6. 5.6  Electrical Characteristics—5-V Supply
    7. 5.7  Supply Current Characteristics—5-V Supply
    8. 5.8  Electrical Characteristics—3.3-V Supply
    9. 5.9  Supply Current Characteristics—3.3-V Supply
    10. 5.10 Electrical Characteristics—2.5-V Supply 
    11. 5.11 Supply Current Characteristics—2.5-V Supply
    12. 5.12 Electrical Characteristics—1.8-V Supply
    13. 5.13 Supply Current Characteristics—1.8-V Supply
    14. 5.14 Switching Characteristics—5-V Supply
    15. 5.15 Switching Characteristics—3.3-V Supply
    16. 5.16 Switching Characteristics—2.5-V Supply
    17. 5.17 Switching Characteristics—1.8-V Supply
    18. 5.18 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Device I/O Schematics
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 PCB Material
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Device Functional Modes

Table 7-2 lists the functional modes for the ISO652x-Q1 devices.

Table 7-2 Function Table
VCCI(1)VCCOINPUT
(INx)(2)
OUTPUT
(OUTx)
COMMENTS
PUPUHHNormal Operation: A channel output assumes the logic state of the input.
LL
OpenDefaultDefault mode: When INx is open, the corresponding channel output goes to the default logic state. The default is High for ISO652x-Q1 and Low for ISO652x-Q1 with F suffix.
PDPUXDefaultDefault mode: When VCCI is unpowered, a channel output assumes the logic state based on the selected default option. The default is High for ISO652x-Q1 and Low for ISO652x-Q1 with F suffix. When VCCI transitions from unpowered to powered-up, a channel output assumes the logic state of the input. When VCCI transitions from powered-up to unpowered, channel output assumes the selected default state.
XPDXUndeterminedWhen VCCO is unpowered, a channel output is undetermined(3).
When VCCO transitions from unpowered to powered-up, a channel output assumes the logic state of the input
VCCI = Input-side VCC; VCCO = Output-side VCC; PU = Powered up (VCC ≥ 1.71V); PD = Powered down (VCC ≤ 1.05 V); X = Irrelevant; H = High level; L = Low level
A strongly driven input signal can weakly power the floating VCC via an internal protection diode and cause undetermined output.
The outputs are in undetermined state when 1.89 V < VCCI, VCCO < 2.25 V and 1.05 V < VCCI, VCCO < 1.71 V