SLLT226A September 2023 – June 2025 ISOM8110 , ISOM8110-Q1 , ISOM8111 , ISOM8111-Q1 , ISOM8112 , ISOM8112-Q1 , ISOM8113 , ISOM8113-Q1 , ISOM8115 , ISOM8115-Q1 , ISOM8116 , ISOM8116-Q1 , ISOM8117 , ISOM8117-Q1 , ISOM8118 , ISOM8118-Q1 , ISOM8600 , ISOM8610 , ISOM8710 , ISOM8711
Figure 1 Construction of Typical Light-Based Isolated
Optocoupler
Figure 2 Construction of a TI Silicon Dioxide Isolated
Opto-emulatorNeed additional assistance? Ask our engineers a question on the TI E2E™ Isolation Support Forum.
| Part Number | Output Type | Output Blocking Voltage | Output Current | Isolation rating | Pin-to-Pin photoMOS |
|---|---|---|---|---|---|
| ISOM8610 | MOSFET / switch | 80V | 150mA | VISO = 3750VRMS VIOWM= 500VRMS | CPC1017N VO1400AEF TLP175A AQY221N2VY APY212S TLP3441 ASSR-1218-003E and more |
| ISOM8600 | VIOWM = 500VRMS |
| Part Number | Output Type | VCC | Data Rate | Pin-to-Pin High-Speed Logic output Optocouplers |
|---|---|---|---|---|
| ISOM8710 | Push/Pull Totem-pole | 2.7V to 5.5V | 25Mbps | ACPL-M21L ACPL-M75L TLP2366 LTV-M601 and more |
| ISOM8711 | Open Collector | ACPL-M62L-000E TLP2719 HCPL-M600 and more |
| Catalog Part Number | Automotive Part Number | Input Type | Output Type | VF (MAX) | CTR | Pin-to-Pin Transistor Output Optocouplers |
|---|---|---|---|---|---|---|
| ISOM8110 | ISOM8110-Q1 | DC Input | Transistor output / Open Collector | 1.4V | 100% to 155% | HCPL-181 ACPL-217 LTV356T LTV357T TLP185 TLP181 PS2701A PS2811-1 EL816 EL3H7 and more |
| ISOM8111 | ISOM8111-Q1 | 1.4V | 150% to 230% | |||
| ISOM8112 | ISOM8112-Q1 | 1.4V | 255% to 380% | |||
| ISOM8113 | ISOM8113-Q1 | 1.4V | 375% to 560% | |||
| ISOM8115 | ISOM8115-Q1 | Bidirectional AC Input | 1.5V | 100% to 155% | ||
| ISOM8116 | ISOM8116-Q1 | 1.5V | 150% to 230% | |||
| ISOM8117 | ISOM8117-Q1 | 1.5V | 255% to 380% | |||
| ISOM8118 | ISOM8118-Q1 | 1.5V | 375% to 560% |
To find a pin-to-pin alternative to the optocouplers in your design, search TI’s cross reference tool.
For more opto-emulators, browse through the online parametric tool.