SLLT236 April 2025 UCC27624 , UCC27624-Q1 , UCC27624V , UCC27624V-Q1
The UCC276X4 devices are a family of high-current, low-side drivers designed primarily to drive MOSFETs and IGBTs in both automotive and industrial applications. The family includes both the single channel UCC27614 and dual channel UCC27624.
Power Dense: The UCC276x4 features high drive current, up to 10A, to reduce switching losses and improve overall system efficiency. This combined with the small SON package options for both the dual and single channel versions makes the UCC276x4 family one of the most power dense gate drivers available.
Robust: The UCC276x4s 30V max VDD and the -10V negative voltage handling enable excellent noise and transient handling without the need for external components such as clamp diodes on the inputs and outputs.
| Product Features | Product Benefits | Key Applications |
|---|---|---|
| Up to 10A Drive Strength | Enables higher efficiency systems | Server Power HEV/EV OBC + DC/DC EV Charging Micro-Inverter Factory Automation |
| 30V Max VDD | An excellent choice for handling transients and noise in operation | |
| -10V Negative Voltage Handling | ||
| 4V or 8V UVLO Options | Fit for MosFET GaN or IGBT applications | |
| 2mm × 2mm Package Options | High power density | |
| 10ns Minimum Input Pulse | 1MHz+ operation |
The UCC276X4 can be utilized in a wide variety of end equipments. Consider how the product features can improve a system design.
| Size | 2mm × 2mm packages enable small board size. |
| Robustness | 30V VDD and -10V negative voltage handling allows the UCC27x24 to better withstand noise and transients |
| Cost | The excellent transient performance reduces the need for external components such as clamp diodes. |
| Using the UCC27624 with a pulse transformer eliminates the need for a bias supply. | |
| Efficiency | 4V UVLO allows for use with 5V power rail reducing overall power loss. |
| The 5A/10A output current helps reduce switching losses. | |
| High drive current and low rise and fall times enable switching above 1MHz. | |
| Flexibility | UVLO, channel count, and package options help keep your system optimized. |
Figure 1 through Figure 3 help explore some of the most popular use cases and respective topologies.
The UCC276X4 devices have distinct features, electrical specifications, and pinouts. To aid in selection, Table 3 through Table 5 help distinguish major differences between part numbers and variants, as well as provide insight to how these compare to legacy offerings.
| Part Number | Channel Count | Gate Drive Output (Sink-Source) | UVLO | Package Options |
|---|---|---|---|---|
UCC27614(-Q1) | 1 | 10A-10A | 4V | D, DGN, DSG |
UCC27624(-Q1) | 2 | 5A-5A | 4V | D, DGN, DSD |
UCC27624V(-Q1) | 2 | 5A-5A | 8V | D, DGN |
![]() | ![]() | ||
D 4.9mm × 3.9mm SOIC-8 | DSG 2mm × 2mm WSON-8 | DGN 3mm × 3mm SOIC-8 | DSD 3mm × 3mm SOIC-8 |
Legacy Device | New Replacement GPN | Pin-to-Pin | Key Advantages |
|---|---|---|---|
UCC27524(A) | UCC27624 | Yes | The improved VDD and negative voltage provides for improved transient and noise handling |
UCC27424 | UCC27624 | Yes | The increased drive strength provides higher efficiency |
UCC27322 | UCC27614 | Yes | The improved VDD and negative voltage provides for improved transient and noise handling |
UCC27511(A) | UCC27614 | No | Smaller package options allow for reduced design size |
Additional References:
| Orderable Device | Package Type | Pins | Package Qty | Eco Plan | Lead Finish | MSL Peak Temp | Op Temp (°C) | Device Marking | Samples |
|---|---|---|---|---|---|---|---|---|---|
UCC27624DGNR | HVSSOP | 8 | 2500 | RoHS & Green | NIPDAU | Level-1-260C-UNLIM | -40 to 150 | U624 | Samples |
UCC27624DR | SOIC | 8 | 2500 | RoHS & Green | NIPDAU | Level-1-260C-UNLIM | -40 to 150 | U27624 | Samples |
UCC27624QDGNRQ1 | HVSSOP | 8 | 2500 | RoHS & Green | NIPDAU | Level-1-260C-UNLIM | -40 to 150 | 624Q | Samples |
UCC27624QDRQ1 | SOIC | 8 | 3000 | RoHS & Green | NIPDAU | Level-1-260C-UNLIM | -40 to 150 | 27624Q | Samples |
UCC27624QDSDRQ1 | SON | 8 | 5000 | RoHS & Green | NIPDAU | Level-1-260C-UNLIM | -40 to 150 | 624QSD | Samples |
UCC27614DR | SOIC | 8 | 2500 | RoHS & Green | NIPDAU | Level-1-260C-UNLIM | -40 to 150 | U27614 | Samples |
UCC27614DSGR | WSON | 8 | 3000 | RoHS & Green | NIPDAU | Level-1-260C-UNLIM | -40 to 150 | U614 | Samples |
UCC27614QDGNRQ1 | HVSSOP | 8 | 3000 | RoHS & Green | NIPDAU | Level-1-260C-UNLIM | -40 to 150 | 614Q | Samples |
UCC27614QDRQ1 | SOIC | 8 | 3000 | RoHS & Green | NIPDAU | Level-1-260C-UNLIM | -40 to 150 | 27614Q | Samples |
UCC27614QDSGRQ1 | WSON | 8 | 3000 | RoHS & Green | NIPDAU | Level-1-260C-UNLIM | -40 to 150 | 614Q | Samples |