SLLU383A October   2024  – July 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  8. 2Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
    3. 2.3 Hardware Connections Overview
    4. 2.4 Connection Details
    5. 2.5 MSP430FR2355 Microcontroller
    6. 2.6 LED Lights
    7. 2.7 User Configurable Settings
  9. 3Software
    1. 3.1 Firmware and GUI Application
    2. 3.2 Downloading and Running Motor Studio
    3. 3.3 Downloading Code Composer Studio and Importing GUI Firmware
    4. 3.4 Using eZ-FET to Program the Onboard MSP430FR2355
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

User Configurable Settings

The MCF8329RRYEVM includes a variety of user-selectable jumpers, switches, and resistors on the entirety of the evaluation board to configure settings. A summary all of these configurable settings is provided in Table 2-2.

Table 2-2 Description of User-Selectable Settings on MCF8329RRYEVM
Designator Setting Name Description Layer Position Function
J8 3V3_SEL Select 3.3V source for MCU power Top J8 = 3V3EXT External
J8 = 3V3COM From FTDI (30mA)
J6 5V_SEL Select 5V source for FTDI power Top J6 = 5V_EXT External
J6 = 5V_USB From USB power (500mA)
J13

SPEED_SEL

Selects SPEED input source

Top

J13 = I2C

From S4 switch

J13 = EXT

External EXT_SPEED test point

J13 = POT From Potentiometer R47
J13 = INT_PWM From internal PWM. PWM Duty cycle can be varied by rotating the POT R47
J9 MSP to MCx Shunt jumper bridge Connects signals from MVU and user switches to MCF8329 when jumpers are inserted Top DRVOFF_SW

DRVOFF

DIR_SW Pin 29
MCU_RST Pin 30
SPEED_WAKE SPEED/WAKE
MSP_SCL SCL
MSP_SDA SDA
MSP_CLK_P4.5 NC
NC NC

MSP_STE

NC

MSP_A2 NC
MSP_A1 GCTRL
NC NC
MSP_nFAULT nFAULT
MSP_FGOUT FGOUT
NC NC
GND GND
J12 VREG_SEL Selects VREG power supply

Top

Right position VREG powered by MOSFET Q7
J1 AVDD LED Connects AVDD LED to 3.3V pull up

Top

Connected D1 lights up when AVDD is turned ON
J2

nFAULT LED

Connects nFAULT LED to 3.3V pull up

Top

Connected D2 Lights up when nFAULT is pulled low
J3

PVDD LED

Connects PVDD LED to 3.3V pull up

Top

Connected D3 lights up when voltage is applied to PVDD
S1

N/A

Connects pins 29 and 30 to the appropriate signals based on MCF8329 variant

Top

Bottom Set pins 29 and 30 for MCF8329A configuration
Top

Set pins 29 and 30 for MCF8329B configuration

S2 DRVOFF

Disables gate drivers

Top

Bottom

MCF8329 Disabled

Top

MCF8329 Enabled
S3 DIR Controls direction of motor rotation

Top

Bottom ABC
Top ACB
S4 SPEED/WAKE Pulls SPEED/WAKE

pin High or Low. Used to keep MCF8329 awake and not idle when in I2C speed mode

Top

Bottom

Pulls Speed/WAKE pin LOW

Top

Pulls SPEED/WAKE pin

High