SLLU383A October 2024 – July 2025
The hardware required to run the motor is the MCF8329RRYEVM, a micro-USB cable, and a power supply with a DC output from 4.5V to 60V. Follow these steps to start up the MCF8329RRYEVM:
If using the MCF8329RRYEVM with an external microcontroller, then remove all shunt jumpers from jumper bridge J9. Connect the external MCUs pins to the respective jumpers on the right side of the jumper bridge J9.