SLLU383A October   2024  – July 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  8. 2Hardware
    1. 2.1 Quick Start Guide
    2. 2.2 Hardware Setup
    3. 2.3 Hardware Connections Overview
    4. 2.4 Connection Details
    5. 2.5 MSP430FR2355 Microcontroller
    6. 2.6 LED Lights
    7. 2.7 User Configurable Settings
  9. 3Software
    1. 3.1 Firmware and GUI Application
    2. 3.2 Downloading and Running Motor Studio
    3. 3.3 Downloading Code Composer Studio and Importing GUI Firmware
    4. 3.4 Using eZ-FET to Program the Onboard MSP430FR2355
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

MSP430FR2355 Microcontroller

The MCF8329RRYEVM includes a MSP430FR2355 low-power MCU, shown in Figure 2-5, to communicate via I2C with the MCF8329 IC.

To program the MSP430FR2355, an external MSP430 FET programmer must be connected to the Spy-Bi-Wire (SBW) interface connector J7. Many MSP430 LaunchPads™ provide an onboard eZ-FET Debug Probe that can be jumper-wired to the MCF8329RRYEVM to flash the firmware into the onboard MSP430FR2355 microcontroller.

The Reset (RST) button at any time to restart the MCU program. Two active-low LEDs, D13 and D14, can be used for debug purposes as well.

The 32-pin shunt jumper bridge J9 ties all signals between the microcontroller and MCF8329 IC. These jumpers can be inserted or removed as needed to isolate the microcontroller from the gate driver. This allows for microcontroller signal debugging or using the MCF8329RRYEVM as a standalone gate driver with an external microcontroller.

MCF8329RRYEVM MSP430FR2355 MCU on
                    MCF3829RRYEVM Figure 2-5 MSP430FR2355 MCU on MCF3829RRYEVM