SLLU394 February   2025 TUSB1146-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Power
    2. 2.2 TUSB1146-Q1 Equalization Control
  9. 3Software
    1. 3.1 Firmware Description
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Introduction

The TUSB1146-Q1 device is a USB Type-C/VESA DisplayPort, alternate mode, redriving switch which supports data rates up to 10Gbps for a downstream facing port (host).

This EVM user's guide describes how to bring up the EVM, and includes schematics that can be used as a reference design for alternate mode implementations of the system with the TUSB1146-Q1 device.