SLLU394 February 2025
The TUSB1146-Q1 is a VESA USB Type-C alt mode redriving switch supporting USB 3.1 data rates up to 10Gbps and DisplayPort 1.4 up to 8.1Gbps for a downstream facing port (source). The device is used for D_DFP pin assignments C, D, and E from the VESA DisplayPort alt mode on USB Type-C standard.