SLLU394
February 2025
TUSB1146-Q1
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.1.1
Power
2.2
TUSB1146-Q1 Equalization Control
3
Software
3.1
Firmware Description
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
Related Documentation
Features
USB Type-C®
crosspoint switch supporting
USB 3.1 Gen 2+ 2 DP 1.4 lanes
4 DP 1.4 lanes
USB 3.1 Gen 2 up to 10Gbps
DisplayPort™
1.4 up to 8.1Gbps
VESA®
DisplayPort™ alt mode DFP redriving crosspoint switch supporting pin assignments C, D, and E
Choice between adaptive or fixed equalization for USB DFP receivers
Configuration through GPIO or I
2
C