SLLU394 February   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Power
    2. 2.2 TUSB1146-Q1 Equalization Control
  9. 3Software
    1. 3.1 Firmware Description
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Description

The TUSB1146-Q1 USB Type-C® Alternate Mode redriving switch supports data rates up to 10Gbps for a downstream facing port (host). The TUSB1146Q1-EVM uses the TPS65987 PD controller for CC pin control and to configure the device in pin-strap mode.