SLOA208B November 2014 – March 2019 TRF7970A , TRF7970A
The TRF7970A supports card emulation for both Type A and Type B at 106 kbps (fc/128). When the transceiver is in default mode [ISO mode (See TRF7970A data sheet Section 5.9.6 Direct Mode for more information)] only the decoded data is available to the MCU through the FIFO.
This section covers the program flow and register settings for the anticollision sequence of each card emulation mode, and then provides a brief overview of how the data exchange sequence functions for Type 4A and Type 4B tag platforms. Figure 2 shows a high-level flow diagram.
Figure 2. Card Emulation Flow Diagram