SLOA208B November 2014 – March 2019 TRF7970A , TRF7970A
The MSP432P401R LaunchPad development kit enables you to develop high-performance applications that benefit from low-power operation. It features the MSP432P401R – which includes a 48-MHz Arm®Cortex®-M4F, 95-µA/MHz active power, and 850-nA RTC operation, a 14-bit 1-MSPS differential SAR ADC, and an AES256 accelerator.
This LaunchPad development kit includes an on-board emulator with EnergyTrace+ technology, which means you can program and debug your projects without the need for additional tools, while also measuring total system energy consumption (see Figure 11).
Link for purchase:https://store.ti.com/msp-exp432p401r.aspx
Figure 11. MSP432P401R LaunchPad Development Kit and DLP-7970ABP BoosterPack Plug-in Module