SLOA208B November 2014 – March 2019 TRF7970A , TRF7970A
// NDEF Application ID
uint8_t pui8NdefAppId[7] = {0xD2, 0x76, 0x00, 0x00, 0x85, 0x01, 0x01};
// Test Application # 1 - Example
uint8_t pui8TestAppId[9] = {0xA0, 0x00, 0x00, 0x03, 0x08, 0x00, 0x00, 0x10, 0x00};
// Buffer including all the Type 4 Files
tType4File psType4Buffer[3];
// Capability Container File (0xE103)
tType4File sCCFile = {0xE103, pui8CCBuffer, 23,false};
// NDEF File (0xE104)
tType4File sNdefFile = {0xE104, (uint8_t *) pui8NDefBuffer, 500, false};
// Proprietary File # 1 (0xE105)
tType4File sProp1File = {0xE105, pui8PropBuffer, 82,false};
//NDEF application
tType4App sNdefApp = {pui8NdefAppId, 7, psType4Buffer, 3};
// Test Application # 1 - Example
tType4App sTestApp = {pui8TestAppId, 9, 0, 0};
// Array of length N=2 of type 'tType4App'
tType4App psAppBuffer[2];
// Type 4 Application Data Structure including all the applications
tType4AppDS sType4AppDS = {psAppBuffer, 2};