SLOS092E September 1987 – January 2026 TLC274 , TLC274A , TLC274B , TLC279
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | TLC274C, TLC274AC, TLC274BC, TLC279C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||||
| VIO | Input offset voltage | TLC274C |
VO = 1.4V RS = 50Ω |
VIC = 0, RL = 10kΩ |
25°C | 0.12 | 10 | mV | |
| Full range | 12 | ||||||||
| TLC274AC |
VO = 1.4V, RS = 50Ω |
VIC = 0, RL = 10kΩ |
25°C | 0.12 | 5 | ||||
| Full range | 6.5 | ||||||||
| TLC274BC |
VO = 1.4V, RS = 50Ω |
VIC = 0, RL = 10kΩ |
25°C | 120 | 2000 | μV | |||
| Full range | 3000 | ||||||||
| TLC279C |
VO = 1.4V RS = 50Ω |
VIC = 0 RL = 10kΩ |
25°C | 120 | 900 | ||||
| Full range | 1500 | ||||||||
| aVIO | Temperature coefficient of input offset voltage | 25°C to 70°C | 0.3 | μV/°C | |||||
| IIO | Input offset current(2) | VO = 2.5V | VIC =2.5 V | 25°C | 10 | 60 | pA | ||
| 70°C | 7 | 300 | |||||||
| IIB | Input bias current(2) | 25°C | 10 | 60 | pA | ||||
| 70°C | 40 | 600 | |||||||
| VICR | Common-mode input voltage range(3) | 25°C |
–0.1 to 4 |
–0.3 to 4.2 |
V | ||||
| Full range |
–0.1 to 3.5 |
V | |||||||
| VOH | High-level output voltage | VID = 100mV | RL = 10kΩ | 25°C | 3.2 | 4.95 | V | ||
| 0°C | 3 | 4.95 | |||||||
| 70°C | 3 | 4.95 | |||||||
| VOL | Low-level output voltage | VID = –100 mV | IOL = 0 | 25°C | 0 | 50 | mV | ||
| 0°C | 0 | 50 | |||||||
| 70°C | 0 | 50 | |||||||
| AVD | Large-signal differential voltage amplification | VO = 0.25V to 2V | RL = 10kΩ | 25°C | 5 | 1000 | V/mV | ||
| 0°C | 4 | ||||||||
| 70°C | 4 | ||||||||
| CMRR | Common-mode rejection ratio | VIC = –0.1V < VIC < 3V | 25°C | 65 | 80 | dB | |||
| 0°C | 60 | ||||||||
| 70°C | 60 | ||||||||
| kSVR | Supply-voltage rejection ratio (ΔVDD/ΔVIO) | VDD = 5V to 10V | VO =1.4 V | 25°C | 65 | 120 | dB | ||
| 0°C | 60 | ||||||||
| 70°C | 60 | ||||||||
| IDD | Supply current (four amplifiers) |
VO = 2.5V, No load |
VIC = 2.5V, | 25°C | 2.24 | 6.4 | mA | ||
| 0°C | 7.2 | ||||||||
| 70°C | 5.2 | ||||||||