SLOS092E
September 1987 – January 2026
TLC274
,
TLC274A
,
TLC274B
,
TLC279
PRODUCTION DATA
1
1
Features
2
Description
3
Pin Configuration and Functions
4
Specifications
4.1
Absolute Maximum Ratings
4.2
Recommended Operating Conditions
4.3
Electrical Characteristics
4.4
Electrical Characteristics
4.5
Electrical Characteristics
4.6
Electrical Characteristics
4.7
Operating Characterisitcs
4.8
Typical Characteristics
5
Parameter Measurement Information
5.1
Single-Supply Versus Split-Supply Test Circuits
5.2
Input Bias Current
5.3
Low-Level Output Voltage
5.4
Input Offset Voltage Temperature Coefficient
6
Application and Implementation
6.1
Application Information
6.1.1
Single-Supply Operation
6.1.2
Input Characteristics
6.1.3
Noise Performance
7
Device and Documentation Support
7.1
Receiving Notification of Documentation Updates
7.2
Support Resources
7.3
Trademarks
7.4
Electrostatic Discharge Caution
7.5
Glossary
8
Revision History
9
Mechanical, Packaging, and Orderable Information
1
Features
Wide range of supply voltages over specified temperature range:
0°C to 70°C: 3V to 16V
–40°C to 125°C: 4V to 16V
–55°C to 125°C: 4V to 16V
Single-supply operation
Common-mode input voltage range extends below the negative rail (C-suffix, I-suffix types)
Low noise: typically 10.8nV/√Hz at f = 1kHz
Output voltage range includes negative rail
High input impedance: >10
12
Ω typical
ESD-protection circuitry
Small-outline package option also available in tape and reel
Designed-in latch-up immunity