SLOS092E September 1987 – January 2026 TLC274 , TLC274A , TLC274B , TLC279
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDD | Supply voltage(2) | 18 | V | ||
| VID | Differential input voltage(3) | –VDD | +VDD | ||
| VI | Input voltage range | Any input | –0.3 | VDD | V |
| II | Input current | –5 | 5 | mA | |
| IO | Output current | Each output | –30 | 30 | mA |
| Total current into VDD | 45 | mA | |||
| Total current out of GND | 45 | mA | |||
| Duration of short-circuit current at (or below) 25°C(4) | Unlimited | ||||
| TA | Operating free-air temperature | C suffix | 0 | 70 | ℃ |
| I suffix | –40 | 85 | |||
| Tstg | Storage temperature | –65 | 150 | °C | |
| Lead temperature 1,6mm (1/16 inch) from case for 10 seconds | D package | 260 | ℃ | ||
| P package | |||||
| PW package | |||||
| Lead temperature 1,6mm (1/16 inch) from case for 60 seconds | JG package | 300 | ℃ | ||