8 Revision History
Changes from Revision D (March 2001) to Revision E (January 2026)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Deleted TLC274Y throughout the documentGo
- Deleted input offset voltage drift bullet from the
Features
Go
- Deleted trimmed offset voltage bullet from the
Features
Go
- Changed low noise typical from 25nV/√Hz to 10.8nV/√Hz in the
Features
Go
- Deleted reference to LinCMOS throughout the
documentGo
- Deleted available options table in
Description
Go
- Deleted equivalent schematic figure from the
documentGo
- Added the Pin Configuration and Functions
sectionGo
- Deleted FK package pinout details from the documentGo
- Deleted TLC274Y chip informationGo
- Deleted all tables in the Specifications related to TLC274M,
TLC279M and TLC274YGo
- Deleted M-suffix and FK package related information in the
Absolute Maximum Ratings tableGo
- Deleted the Dissipation Ratings tableGo
- Deleted M suffix table column in the Recommended Operating
Conditions tableGo
- Changed Input offset Voltage for 274C typical from 1.1mV to 0.12mV
in all of the Electrical Characteristics tablesGo
- Changed Input offset Voltage for 274AC typical from 0.9mV to 0.12mV
in all of the Electrical Characteristics tablesGo
- Changed Input offset Voltage for 274BC typical from 230μV to 0.12mV
in all of the Electrical Characteristics tablesGo
- Changed Input offset Voltage for 279C typical from 200μV to 0.12mV
in all of the Electrical Characteristics tablesGo
- Changed Input offset Voltage for 279C maximum at 25°C from 500mV to
900mV in all of the Electrical Characteristics tablesGo
- Changed Temperature coefficient of input offset voltage from
1.8μV/°C to 0.3μV/°C in all of the Electrical Characteristics
tablesGo
- Changed Input offset current from 0.1pA to 10pA in all of the
Electrical Characteristics tablesGo
- Changed Input bias current from 0.6pA to 10pA in all of the
Electrical Characteristics tablesGo
- Changed Common-mode input voltage range at 25°C and full range from
–0.2V to –0.1V in all of the Electrical Characteristics
tablesGo
- Changed High-level output voltage at 5V, 25°C, 0°C and 70°C from
3.8V to 4.95V in all of the Electrical Characteristics
tablesGo
- Changed Large-signal differential voltage amplification at 25°C from
23V/mV to 1000V/mV in all of the Electrical Characteristics
tablesGo
- Deleted Large-signal differential voltage amplification at 0°C and
70°C in all of the Electrical Characteristics tablesGo
- Deleted Common-mode rejection ratio at 0°C and 70°C in all of the
Electrical Characteristics tablesGo
- Changed Supply-voltage rejection ratio at 25°C from 95dB to 120dB in
all of the Electrical Characteristics tablesGo
- Deleted Supply-voltage rejection ratio at 0°C and 70°C in all of the
Electrical Characteristics tablesGo
- Changed Supply current(four amplifiers) at 25°C from 2.7mA to 2.24mA
in all of the Electrical Characteristics tablesGo
- Deleted Supply current(four amplifiers) typical at 0°C and 70°C in
all of the Electrical Characteristics tablesGo
- Changed High-level output voltage at 10V, 25°C from 8.5V to 9.95V in
the 10V Electrical Characteristics tableGo
- Deleted High-level output voltage at 10V, 0°C and 70°C in the 10V
Electrical Characteristics tableGo
- Changed Supply current (four amplifiers) at 25°C from 3.8mA to
2.24mA in the 10V Electrical Characteristics tableGo
- Changed Input offset voltage for TLC279I at full range from 2900μV
to 2000μV in the 10V Electrical Characteristics table Go
- Changed Large-signal differential voltage amplification at 25°C
typical changed from 10V/mV to 5V/mV in the 10V Electrical
Characteristics tableGo
- Changed Large-signal differential voltage amplification at –40°C and
85°C typical changed from 7V/mV to 3.5V/mV in the 10V Electrical
Characteristics tableGo
- Changed Equivalent input noise voltage from 25nV/√Hz to 10.8nV/√Hz
in the Operating Characteristics tableGo
- Changed VIPP from 1V to 100mV and 2.5V to 1V in the
Operating Characteristics tableGo
- Changed Maximum output-swing bandwidth from 320kHz to 10kHz in the
Operating Characteristics tableGo
- Changed Slew Rate at Unity gain typical at VIPP 100mV
from 3.6V/μs to 0.5V/μs and at 1V from 2.9V/μs to 21V/μs in the Operating
Characteristics tableGo
- Changed Unity gain bandwidth typical from 1.7MHz to 4.5MHz in the
Operating Characteristics tableGo
- Changed Phase Margin typical from 46° to 60° in the Operating
Characteristics tableGo
- Deleted all values for –40°C and 85°C in the Operating
Characteristics tableGo
- Added TLC274C, TLC274AC TLC274BC, TLC279C in the Operating
Characteristics tableGo
- Updated Typical Characteristics plots as per latest
dataGo
- Deleted Full power response and Test time
section.Go
- Deleted Output Characteristics, Feedback, Electrostatic Discharge
Protection, Latch-Up section.Go