SLOS092E September   1987  – January 2026 TLC274 , TLC274A , TLC274B , TLC279

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Pin Configuration and Functions
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Electrical Characteristics
    4. 4.4 Electrical Characteristics
    5. 4.5 Electrical Characteristics
    6. 4.6 Electrical Characteristics
    7. 4.7 Operating Characterisitcs
    8. 4.8 Typical Characteristics
  6. 5Parameter Measurement Information
    1. 5.1 Single-Supply Versus Split-Supply Test Circuits
    2. 5.2 Input Bias Current
    3. 5.3 Low-Level Output Voltage
    4. 5.4 Input Offset Voltage Temperature Coefficient
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Single-Supply Operation
      2. 6.1.2 Input Characteristics
      3. 6.1.3 Noise Performance
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Single-Supply Operation

While the TLC274 and TLC279 perform well using dual power supplies (also called balanced or split supplies), the design is optimized for single-supply operation. This design includes an input common-mode voltage range that encompasses ground as well as an output voltage range that pulls down to ground. The supply voltage range extends down to 3V (C-suffix types), thus allowing operation with supply levels commonly available for TTL and HCMOS; however, for maximum dynamic range, 16V single-supply operation is recommended.

Many single-supply applications require that a voltage be applied to one input to establish a reference level that is above ground. A resistive voltage divider is typically sufficient to establish this reference level (see Figure 6-1). The low input bias current of the TLC274 and TLC279 permits the use of very large resistive values to implement the voltage divider, thus minimizing power consumption.

The TLC274 and TLC279 work well in conjunction with digital logic; however, when powering both linear devices anddigital logic from the same power supply, the following precautions are recommended:

  1. Power the linear devices from separate bypassed supply lines (see Figure 6-2); otherwise the linear device supply rails can fluctuate due to voltage drops caused by high switching currents in the digital logic
  2. Use proper bypass techniques to reduce the probability of noise-induced errors. Single capacitive decoupling is often adequate; however, high-frequency applications can require RC decoupling.

TLC274 TLC274A TLC274B TLC279 Inverting Amplifier With
                    Voltage Reference Figure 6-1 Inverting Amplifier With Voltage Reference
TLC274 TLC274A TLC274B TLC279 Common vs Separate Supply
                    Rails Figure 6-2 Common vs Separate Supply Rails